2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LM150KIQP

Expand Table
EN
Forhåndsvisning af billede
PREVIEWPERLINE
ORDERNO
1-wire serial interface
VAR1_WIRE_SERIAL_INTERFACE
adjustments
ADJUSTMENTS
alarm output (ma)
ALARM_OUTPUT__MA_
analog current output rating
ANALOG_CURRENT_OUTPUT_RATING
analog output configuration
ANALOG_OUTPUT_CONFIGURATION
analog resolutiondiscrete repeatability
ANALOG_RESOLUTIONDISCRETE_REPEATABILITY
connection
CONNECTION
delay at power-up (ms)
DELAY_AT_POWER_UP__MS_
device type
DEVICE_TYPE
discrete (switched) outputs
DISCRETE__SWITCHED__OUTPUTS
discrete output hysteresis (mm)
DISCRETE_OUTPUT_HYSTERESIS__MM_
1
2
LM150KIQP
No
Remote Teach
50
500 Ω max
4-20 mA
0.004
Pigtail QD
2100
Sensor
1 NPNPNP Configurable
Automatically adjusted
LM80KIQP
No
Remote Teach
50
500 Ω max
4-20 mA
0.002
Pigtail QD
2100
Sensor
1 NPNPNP Configurable
Automatically adjusted
Vis komprimeret visning (2 produkter)
Order numberLM150KIQP
Sidste ændring03.06.2020 06:59:36
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties